Profile 8 40x40 D30
Technical Data
Properties
| Article number | 0.0.725.23 |
|---|---|
| Line | Line D30 |
| Line | line 8 |
| ESD-safe | Yes |
| Cross-sectional area | A = 6,76 cm2 |
| Moment of Inertia, x-axis | Ix = 9,29 cm4 |
| Moment of Inertia, y-axis | Iy = 9,44 cm4 |
| Weight | m = 1,82 kg/m |
| Delivery unit | 1 pce., length 6000 mm |
| Material | Al, anodized |
| Permissible groove extraction force | F = 2500 N |
| Colour | natural |
| Resistance Moment, x-axis | Wx = 4,64 cm3 |
| Resistance Moment, y-axis | Wy = 4,72 cm3 |
Description
This weight-reduced aluminium profile in the light design variant from item features three open Line 8 profile grooves. The profile contour of the Lean Production Building Kit System fits flush with the top.
Typical applications include load-bearing base frames with superstructures made of (Profile) Tubes as a weight-saving measure.
Note: Where the profile side with the flank contour meets the end face of a Line 8 profile, a mounting bore for a screw connection is needed to make the fastening.
Assembly Instructions
Variants
Sort by
| Liefereinheit: Zuschnitt | Länge: 20 ... 6000 | |
| Liefereinheit: Stück | Länge: 3000 | |
| Liefereinheit: Stück | Länge: 6000 |
Load Calculation
Deflection calculator
Force application
Length is required
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042100













