Profile 8 80x40
* Mandatory information
 Technical Data
Properties
| Article number | 0.0.026.04 | 
|---|---|
| Line | line 8 | 
| ESD-safe | Yes | 
| Cross-sectional area | A = 16,76 cm2 | 
| Moment of Inertia, torsional | It = 18,83 cm4 | 
| Moment of Inertia, x-axis | Ix = 26,87 cm4 | 
| Moment of Inertia, y-axis | Iy = 101,19 cm4 | 
| Weight | m = 4,53 kg/m | 
| Delivery unit | cut-off max. 6000 mm | 
| Material | Al, anodized | 
| Permissible groove extraction force | F = 5000 N | 
| Colour | natural | 
| Resistance Moment, x-axis | Wx = 13,44 cm3 | 
| Resistance Moment, y-axis | Wy = 25,29 cm3 | 
Description
This robust aluminium profile in the standard design variant from item features six open Line 8 profile grooves.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.
Variants
Sort by
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Piece | Length: 3000 | Design: Light | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Cut-off | Length: 50 ... 6000 | Design: Light | Grooves: | Colour:  Aluminium, not anodized | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour:  Aluminium, not anodized | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour:  Black | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour:  Black | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Standard | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Piece | Length: 3000 | Design: Standard | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Standard | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour:  Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour:  Aluminium, natural | 
Load Calculation
Deflection calculator
Force application
 Length is required
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 7.1
 23360101
eCl@ss 8.0
 23360101
UNSPSC 7.0
 30102306
UNSPSC 9.0
 30102306
eCl@ss 4.1
 35020106
eCl@ss 5.0
 35020190
eCl@ss 5.1
 35020190
eCl@ss 11.0
 23360101
eCl@ss 6.0.1
 23360101
eCl@ss 4.0
 35020106
Customs tariff number
 76042100
Profile 8 80x40
* Mandatory information
 





























