Multi-Segment RGB LED Strip Controller
Technical Data
Scope of Delivery
1 Multi-Segment RGB LED Strip Controller IO-Link 24VDC (Rev. 2)
2 T-Slot Nuts V 8 St M4, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M4x20, St, bright zinc-plated
Properties
| Article number | 0.0.721.35 | 
|---|---|
| Output voltage | 12 V DC | 
| Line | line 8 | 
| Operating voltage | 24 V DC | 
| ESD-safe | No | 
| Weight | m = 147 g | 
| Ambient temperature (during operation) | -25 °C … +55 °C | 
| Protection class | IP 54 | 
| Interfaces | IO-Link V1.1.3 Class B | 
| Delivery unit | 1 set | 
| Current consumption | max. 2,8 A | 
Description
The controller features three M12 connections that are used for communication with an IO-Link master, for power supply and for controlling a Multi-Segment RGB LED Strip.
Commissioning and setup can be carried out rapidly and easily directly on the controller or via an IO-Link master. Plug-In Power Supply 24V 1A M12 (0.0.720.39) is needed for operation.
The entire LED strip lights up in one colour to ensure that process statuses are clearly visible. Various flashing patterns are available to choose from. Colours can be customised.
Countdown mode visualises elapsed process time periods. The length of the time periods and the warning and alarm thresholds can all be freely selected, as can the colours and flashing mode.
Rising and falling fill levels can be visualised in this mode. Freely definable warning and alarm thresholds can be defined to show when a critical status has been reached due to levels falling too low or climbing too high.
One to five specific sections of the LED strip are actuated. This mode is a substitute for conventional machine traffic lights or stacked lights. Statuses can be visually depicted via patterns of lights or flashing patterns.
In this mode, a LED strip can be configured with up to ten segments of variable width. These segments can be freely moved. Their colors and flashing properties can be adjusted. Segment grouping and use as a parameterizable chaser are also supported.
Applications include markings on shelves, pick-by-light, quality assurance, test visualizations, soft-poka-yoke and marking robot work areas.
Additional display mode: position
Latency optimized
Thermal management optimized
New device ID (IODD): 45057
ProcessDataOut length extended to 32 bytes
Control of color sequence standardized
Revision 1: effective August 2024
Display modes: segment display, fill level, countdown, highlight
Device ID (IODD): 45056
Assembly Instructions
Variants
Sort by
| Input: IO-Link | IO-Link: ✓ | |
| Input: Digital and analog | IO-Link: X | 
Downloads
CAD Data
Files
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 7.1
 27110320
eCl@ss 8.0
 27110320
eCl@ss 11.0
 27110320
eCl@ss 6.0.1
 27110303
eCl@ss 5.0
 27110303
eCl@ss 4.0
 27110303
eCl@ss 4.1
 27110303
eCl@ss 5.1
 27110303
UNSPSC 9.0
 56111901
UNSPSC 7.0
 56111901
Customs tariff number
 85366990










