Technical Data
Scope of Delivery
1 End Cap 8 40 H60 ESD, PA-GF, black
1 Hexagon Socket Head Cap Screw DIN 912 M8x18, St
1 washer ISO 7089-8, St, bright zinc-plated
Properties
| Torque | M = 15 Nm |
|---|---|
| Line | line 8 |
| ESD-safe | Yes |
| Weight | m = 60 g |
| Delivery unit | 1 set |
| Colour | black |
| cleanroom suitability | No |
Description
This non-scratch plastic fitting transforms a Profile 8 40x40 into a hook that can also be used as a way to hold in place products that are stored upright.
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.1
37070517
eCl@ss 5.0
37070517
UNSPSC 9.0
31141501
UNSPSC 26.0
31141501
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39269097










