Profile 8 120x40
* Mandatory information
Technical Data
Properties
| Article number | 0.0.729.10 |
|---|---|
| Line | line 8 |
| ESD-safe | Yes |
| Cross-sectional area | A = 16,69 cm2 |
| Moment of Inertia, torsional | It = 5,9 cm4 |
| Moment of Inertia, x-axis | Ix = 26 cm4 |
| Moment of Inertia, y-axis | Iy = 231,53 cm4 |
| Weight | m = 4,505 kg/m |
| Delivery unit | cut-off max. 6000 mm |
| Material | Al, anodized |
| Colour | natural |
| Resistance Moment, x-axis | Wx = 13 cm3 |
| Resistance Moment, y-axis | Wy = 38,59 cm3 |
Description
This weight-reduced aluminium profile in the light design variant from item features eight closed Line 8 profile grooves that can be opened up.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.
Automatic-Fastening Set 8 NO (0.0.489.96) is ideal for connecting profiles together. It requires only a minimal opening in the groove and comes with its own cap.
Assembly Instructions
Variants
Sort by
| Unidad de suministro: Corte | Largo: 20 ... 6000 | Diseño: Light | Ranuras: | Lado cerrado: - | |
| Unidad de suministro: Pieza | Largo: 6000 | Diseño: Light | Ranuras: | Lado cerrado: - | |
| Unidad de suministro: Corte | Largo: 20 ... 6000 | Diseño: Estándar | Ranuras: | Lado cerrado: - | |
| Unidad de suministro: Pieza | Largo: 6000 | Diseño: Estándar | Ranuras: | Lado cerrado: - | |
| Unidad de suministro: Corte | Largo: 20 ... 6000 | Diseño: Light | Ranuras: | Lado cerrado: Largo | |
| Unidad de suministro: Pieza | Largo: 6000 | Diseño: Light | Ranuras: | Lado cerrado: Largo | |
| Unidad de suministro: Corte | Largo: 20 ... 6000 | Diseño: Light | Ranuras: | Lado cerrado: Largo/corto | |
| Unidad de suministro: Pieza | Largo: 6000 | Diseño: Light | Ranuras: | Lado cerrado: Largo/corto |
Load Calculation
Deflection calculator
Force application
Length is required
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042100
Profile 8 120x40
* Mandatory information















