Technical Data
Scope of Delivery
1 leaf spring, St
1 locking element, PA
1 grub screw DIN 916 M4x8-45H, St
1 fastening pin, St
1 clip, PA
1 T-Slot Nut 5 St M4, bright zinc-plated
1 button flange head screw ISO 7380 M4x12, St
Properties
| Line | line 5 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 33 g |
| Delivery unit | 1 set |
| Period of use | 50.000 cycles |
| cleanroom suitability | No |
Description
The interlock system prevents more than one pull-out from being opened at the same time. It is only when the open drawer has been pushed all the way back in that the other pull-outs are released. This safeguards the unit against tipping.
The locking clip, which consists of a plastic clip and a fastening pin, is fitted to Guide Bar D4 (0.0.733.18) at a specific height. This means that drawers and pull-outs of all sizes can be combined in custom arrangements.
Telescopic Rail Interlock Locking Set 8 is suitable for use with soft-close telescopic rails from item.
When one drawer is pulled out, the locking element slides the locking clip up. The Guide Bar moves all the other locking clips at the same time, which locks all the other pull-outs in place until the opened drawer has been pushed all the way in again.
The Guide Bar runs in a free vertical Line 8 groove on the profile frame.
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 7.0
56111903
UNSPSC 9.0
56111903
UNSPSC 26.0
56111903
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
83024200



