technicalData.sectionHeadline
technicalData.propertiesHeadline
| technicalData.articleNumber | 0.0.026.89 |
|---|---|
| ESD-safe | No |
| Weight | m = 34 g |
| Delivery unit | 1 pce. |
| Material | Chrome vanadium steel, matt chrome-plated |
| Width across flats | s = 5 A/F |
description.sectionHeadline
A special L-Key 5 A/F NO is used for the Automatic-Fastening Sets 8 N.
variants.sectionHeadline
variants.mobile.label
| Key width: 6 A/F | Design: Standard | Line: - | |
| Key width: 8 A/F | Design: Standard | Line: - | |
| Key width: 5 A/F | Design: Standard | Line: - | |
| Key width: 3 A/F | Design: Standard | Line: - | |
| Key width: 4 A/F | Design: Standard | Line: - | |
| Key width: 5 A/F | Design: Short | Line: 8 |
classifications.sectionHeadline
classifications.introduction
eCl@ss 8.0
21040409
UNSPSC 9.0
27111710
eCl@ss 4.0
21040401
eCl@ss 4.1
21040401
eCl@ss 5.0
21040401
eCl@ss 5.1
21040401
eCl@ss 6.0.1
21040401
eCl@ss 11.0
21040410
UNSPSC 7.0
27111710
eCl@ss 7.1
21040409
classifications.customTariffsNumber
82041100





