Technical Data
Scope of Delivery
Basic unit and height adjuster, PA-GF
Square nut DIN 557-M6, St, bright zinc-plated
Spring clip, St, stainless
Properties
| Article number | 0.0.026.72 | 
|---|---|
| Line | line 8 | 
| ESD-safe | No | 
| Weight | m = 14 g | 
| Force max | Fmax. = 250 N | 
| Delivery unit | 1 pce. | 
| Colour | black | 
Description
Multiblock PA has two mounting locations plus a height adjuster which combine to give four offset positions from the edge of the profile. This allows different distances to be set to the edge of the profile so that panel elements of varying thicknesses can be screwed on flush.
The panels are secured by screw connection with the square nut inserted in the Multiblock. This nut can be moved within a slot, a fact that allows a considerable degree of tolerance for the position of the bores in the panel element.
> Rapid and secure assembly or disassembly at a later stage
> Fastening at any position on the profile groove and the panel element
> Suitable for various loads
> Option of screwless or screw-type fastener
> Can be adapted for use with different panel element thicknesses
The Multiblocks can be moved within the groove in order to align them with the bore in the panel element.
Variants
Sort by
| Line: 8 | Material: Plastic (PA) | Colour:  Grey | Fastening technology: Screws | Tenon type: - | |
| Line: 8 | Material: Plastic (PA) | Colour:  Black | Fastening technology: Screws | Tenon type: - | |
| Line: 8 | Material: Plastic (PA) | Colour:  Grey | Fastening technology: Screws | Tenon type: - | |
| Line: 5 | Material: Plastic (PA) | Colour:  Grey | Fastening technology: Screws | Tenon type: - | |
| Line: 5 | Material: Plastic (PA) | Colour:  Black | Fastening technology: Screws | Tenon type: - | |
| Line: 6 | Material: Plastic (PA) | Colour:  Grey | Fastening technology: Screws | Tenon type: - | |
| Line: 6 | Material: Plastic (PA) | Colour:  Black | Fastening technology: Screws | Tenon type: - | |
| Line: 10 | Material: Plastic (PA) | Colour:  Grey | Fastening technology: Screws | Tenon type: - | |
| Line: X | Material: Plastic (PA) | Colour:  Grey | Fastening technology: Screws | Tenon type: - | |
| Line: X | Material: Plastic (PA) | Colour:  Grey | Fastening technology: Screws | Tenon type: - | |
| Line: 8 | Material: Plastic (PA) | Colour:  Grey | Fastening technology: Clamps | Tenon type: - | |
| Line: 8 | Material: Plastic (PA) | Colour:  Black | Fastening technology: Clamps | Tenon type: - | |
| Line: 6 | Material: Plastic (PA) | Colour:  Grey | Fastening technology: Clamps | Tenon type: - | |
| Line: 6 | Material: Plastic (PA) | Colour:  Black | Fastening technology: Clamps | Tenon type: - | |
| Line: 5 | Material: Plastic (PA) | Colour:  Grey | Fastening technology: Clamps | Tenon type: - | |
| Line: 5 | Material: Plastic (PA) | Colour:  Black | Fastening technology: Clamps | Tenon type: - | |
| Line: 8 | Material: Die-cast zinc | Colour:  Black | Fastening technology: Screws | Tenon type: - | |
| Line: 8 | Material: Die-cast zinc | Colour:  Bright zinc-plated | Fastening technology: Screws | Tenon type: - | |
| Line: 6 | Material: Die-cast zinc | Colour:  Black | Fastening technology: Screws | Tenon type: - | |
| Line: 8 | Material: Plastic (PA) | Colour:  Grey | Fastening technology: Snap in | Tenon type: One-way tenon | |
| Line: 8 | Material: Plastic (PA) | Colour:  Black | Fastening technology: Snap in | Tenon type: One-way tenon | |
| Line: 8 | Material: Plastic (PA) | Colour:  Grey | Fastening technology: Snap in | Tenon type: Slotted tenon | |
| Line: 8 | Material: Plastic (PA) | Colour:  Grey | Fastening technology: Snap in | Tenon type: Toggle tenon | |
| Line: 8 | Material: Plastic (PA) | Colour:  Grey | Fastening technology: Snap in | Tenon type: Toggle pin PA | 
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23240190
eCl@ss 4.1
 22041426
eCl@ss 5.0
 23250320
eCl@ss 5.1
 23250320
eCl@ss 6.0.1
 23250320
eCl@ss 11.0
 23240190
UNSPSC 9.0
 31141501
eCl@ss 4.0
 22041426
eCl@ss 7.1
 23240190
UNSPSC 7.0
 31141501
Customs tariff number
 39269097
























