Compact, mobile cleanroom tent - EX-01730

Technical Data

Properties

Delivery unit1 set

Description

The modular cleanroom tent creates a clean work area that is easily accessible from all sides. The solution can be configured for cleanroom classes ISO 6 to ISO 9. The curtain, made of overlapping PVC slats, seals the interior from the outside air.
The dimensions of the stable base frame can be adjusted in a modular fashion. The 2.5 x 1.3 meter cleanroom tent enclosure be used in a mobile fashion at different locations thanks to its castors. The filter fan unit is controlled via the FlowBox installation kit, which is integrated into a vertical profile. The power supply and the electrical connection between the control button and the insertion light are not included in the scope of delivery and must be installed on site by a qualified electrician.

- Height, width and depth of the cleanroom tent can be adjusted
- Mobile use with swivel castors with double brake
- PCV lamellae can be replaced individually
- Filter fan unit control elements integrated into profiles