Large walk-in cleanroom with personnel airlock and air recirculation - EX-01733

Technical Data

Properties

Delivery unit1 set

Description

TThis modular clean room can be fully customized to meet the requirements of your work process. The closed plenum has room for the required number of Filter Fan Units to be integrated into the ceiling to achieve the desired cleanroom class according to DIN EN ISO 14644. The internal air recirculation in a double wall ensures a largely closed air circuit. Air recirculation increases the efficiency and lifespan of the filters.
The large cleanroom has an anteroom that serves as a personnel lock. Dimensions and equipment of the walk-in cleanroom can be modified in a modular fashion. Walls are designed to be flush on the inside and outside to make cleaning easier.
The ceiling of the 6 x 4 meter cleanroom is completely accessible.

- Height, width and depth of the clean room can be customized and flexibly adapted
- Clean air recirculation in the double wall of the clean room
- Closed plenum
- Concealed cable routing in the wall using item Wall Trunking
 - Personnel airlock with sealed access door
 - Easy maintenance of Filter Fan Units through walkable ceiling