Technical Data
Scope of Delivery
1 Bracket, St, bright zinc-plated
2 T-Slot Nuts 6 St M6, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M6x12, St, bright zinc-plated
Properties
| Article number | 0.0.658.26 |
|---|---|
| Line | Line D30 |
| ESD-safe | Yes |
| Weight | m = 71 g |
| Delivery unit | 1 set |
| Torque | M = 5 Nm |
Description
Note: Table-Top Fastening Set D30 should be used when installing panel elements, as its spacer compensates for the height difference caused by Fastener D30.
Assembly Instructions
Variants
Sort by
| Forma: entrambi i lati | Tipo scanalatura: 6 mm | Lunghezza angolo X: 77.5 | |
| Forma: entrambi i lati | Tipo scanalatura: 8 mm | Lunghezza angolo X: 77.5 | |
| Forma: un lato | Tipo scanalatura: 6 mm | Lunghezza angolo X: 56.5 | |
| Forma: un lato | Tipo scanalatura: 8 mm | Lunghezza angolo X: 56.5 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 5.0
23250311
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
83024200



