item
Arm Rests, PP

Arm Rests, PP


Show all 2 variants
On request

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.639.97
Line Work Bench System
ESD ESD-safe = No
Weight m = 3.3 kg
Delivery unit 1 set

Description

Both Chair designs can be retrofitted with
•Arm Rests, PP, triangular, adjustable height (70 mm range) and spacing (40 mm range), also available with ESD protection

Variants

Sort by

Seguridad ESD:  X
Seguridad ESD: 

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100502
eCl@ss 11.0
21100591
eCl@ss 4.0
21100502
UNSPSC 9.0
56111905
eCl@ss 4.1
21100502
eCl@ss 5.0
21100502
eCl@ss 5.1
21100502
eCl@ss 6.0.1
21100503
eCl@ss 7.1
21100502
UNSPSC 7.0
56111905
Customs tariff number
94019980