Telescopic Rail
Selected variant

Telescopic Rail 12.7x45.7 L700 soft close, full extension, bright zinc-plated
0.0.719.72
0.0.719.72
* Mandatory information
Technical Data
Scope of Delivery
2 Telescopic Rails 12.7x45.7 L700 soft close, full extension
Properties
Article number | 0.0.719.72 |
---|---|
Line | line 5 |
Line | line 6 |
Line | line 8 |
Load | max. 43 kg per pair |
Property | bright zinc-plated |
ESD-safe | Yes |
Weight | m = 2,12 kg |
Ambient temperature (during operation) | +10 °C … +40 °C |
Delivery unit | 1 set |
Material | St |
Period of use | 50.000 cycles |
Description
The soft close feature ensures drawers can be closed gently and securely. The integrated latching mechanism prevents unintentional extension of the rail when in the closed position.
The fastening positions described in the installation guide must be used in order to achieve the maximum load values.
Assembly Instructions
Variants
Sort by
Belastung: max. 44 kg pro Paar | Länge: 400 mm | |
Belastung: max. 45 kg pro Paar | Länge: 450 mm | |
Belastung: max. 45 kg pro Paar | Länge: 500 mm | |
Belastung: max. 45 kg pro Paar | Länge: 550 mm | |
Belastung: max. 45 kg pro Paar | Länge: 600 mm | |
Belastung: max. 44 kg pro Paar | Länge: 650 mm | |
Belastung: max. 43 kg pro Paar | Länge: 700 mm |
Downloads
CAD Data
"Telescopic Rail 12.7x45.7 L700 soft close, full extension, bright zinc-plated" is a product-set and contains the same article 2 times. The representation in the CAD data therefore differs from the actual BOM content.
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
23250590
eCl@ss 8.0
23250590
eCl@ss 11.0
23250590
UNSPSC 7.0
56111905
UNSPSC 9.0
56111902
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
Customs tariff number
83024900
Telescopic Rail
Selected variant

Telescopic Rail 12.7x45.7 L700 soft close, full extension, bright zinc-plated
0.0.719.72
0.0.719.72
* Mandatory information