Technical Data
Scope of Delivery
LED Light Fitting 30W
Electronic Transformer LED 30W 24V
Connecting Cable, LED Light Fitting
Technical note
Bei der Verlegung von stromführenden Leitungen entlang von Aluminiumprofilen können dort geringe, ungefährliche Spannungen durch induktive Kopplung entstehen. Zur Vermeidung wird empfohlen, die Konstruktion mit der Schutzerde zu verbinden. Gut geeignet ist der Einsatz der Steckdosenleiste 5-fach, mit System-Steckanschluss (0.0.627.44) oder der Medienleiste Multi (0.0.631.56) in Kombination mit der Anschlussleitung Buchse-Schukostecker mit Erdung (0.0.677.54).
Properties
Article number | 0.0.676.14 |
---|---|
Line | Work Bench System |
Line | line 8 |
ESD-safe | No |
Weight | m = 2,045 kg |
Delivery unit | 1 set |
Description
The award-winning design of the LED Light Fitting, which features a diffusor panel and parabolic reflector grid, ensures that light is distributed evenly and without any glare. It is the perfect basis for supporting fatigue-free and efficient working practices.
The LED Light Fitting features an ON/OFF switch with integrated two-stage dimming.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27110303
eCl@ss 11.0
27110345
eCl@ss 6.0.1
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.0
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
UNSPSC 7.0
56111901
eCl@ss 7.1
27110303
Customs tariff number
85395200