Swivel castor (double)
Technical Data
Scope of Delivery
1 Casing PA, grey
1 Swivelling axis with ball bearing
1 Wheel axle with slide bearing
1 Threaded pin protected against torsion
Dust shield
Twin tyres PU, 94 Sh A, grey
Properties
| Article number | 0.0.605.45 |
|---|---|
| Line | line X |
| Line | line 5 |
| Line | line 6 |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 220 g |
| Delivery unit | 1 pce. |
| Load-carrying capacity | 60 kg/Castor |
Description
The range of Castors D75 PA (castor diameter 75 mm) consists of a Swivel Castor and a Swivel Castor with double-brake (brake for wheel axis and swivelling axis).
The Castors have good rolling properties and a high load-carrying capacity and are able to withstand most environmental influences.
Antistatic Castors can also be supplied specifically for use in the electronics sector. They have appropriate tyres and a continuously conductive wheel/casing. The discharge resistance of the antistatic model is 105 Ω.
The carrying capacities indicated are maximum values under ideal conditions, at walking pace (max. 4 km/h) and moving over a smooth, level surface.
Variants
Sort by
| Nośność (rolka): 50 kg | Średnica rolki: 65 mm | Blokada: bez | |
| Nośność (rolka): 50 kg | Średnica rolki: 65 mm | Blokada: pojedyncza | |
| Nośność (rolka): 60 kg | Średnica rolki: 75 mm | Blokada: bez | |
| Nośność (rolka): 60 kg | Średnica rolki: 75 mm | Blokada: pojedyncza |
Downloads
CAD Data
Files
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
UNSPSC 9.0
31162701
eCl@ss 6.0.1
23370201
eCl@ss 11.0
23370590
eCl@ss 7.1
23370590
UNSPSC 7.0
31162701
Customs tariff number
83022000



