Rubber Inserts
Technical Data
Technical note
Hardness 80 Sh A, oil and water resisting
Properties
| Article number | 0.0.434.50 |
|---|---|
| ESD-safe | Yes |
| Weight | m = 3 g |
| Hardness | 80 Sh A |
| Delivery unit | 1 pce. |
| Material | NBR |
| Colour | black |
Description
They can be retrofitted to Knuckle Feet D30 and D40 (not the stainless models) and D60 and D80.
Variants
Sort by
| Durchmesser: ø 30 mm | Form: konisch | Maß X: 0 | Maß Y: 0 | Maß Z: 2 | |
| Durchmesser: ø 40 mm | Form: konisch | Maß X: 0 | Maß Y: 0 | Maß Z: 2 | |
| Durchmesser: ø 60 mm | Form: konisch | Maß X: 0 | Maß Y: 0 | Maß Z: 2.2 | |
| Durchmesser: ø 80 mm | Form: konisch | Maß X: 0 | Maß Y: 0 | Maß Z: 3 | |
| Durchmesser: ø 80 mm | Form: zylindrisch | Maß X: - | Maß Y: - | Maß Z: 10 | |
| Durchmesser: - | Form: eckig | Maß X: 80 | Maß Y: 40 | Maß Z: 3 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23189090
eCl@ss 5.1
23180101
eCl@ss 4.0
23180101
eCl@ss 4.1
23180101
eCl@ss 5.0
23180101
eCl@ss 6.0.1
23189190
eCl@ss 7.1
23189090
eCl@ss 11.0
23189090
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
Customs tariff number
40169997





