item
Guide Rails

Guide Rails


Show all 20 variants
20 4,500
Use in Engineeringtool

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.648.73
Line Line D30
Property black similar to RAL 9005
ESD ESD-safe = Yes
Weight, spec. Length m = 468 g/m
Delivery unit cut-off max. 4500 mm
Material ABS

Description

Workpiece carriers and small load carriers kept firmly on track. Guide Rail e 19, which can also be retrofitted to Roller Conveyor St D30, ensures your transported goods don’t stray from their intended path.
The guide rails are naturally also available in an electrostatically dissipative (ESD-safe) version to help protect sensitive products.

Variants

Sort by

Line:  LPS Delivery unit:  Cut-off Length:  20 ... 4500 Model:  One-sided Design:  Eccentric
Line:  LPS Delivery unit:  Piece Length:  4500 Model:  One-sided Design:  Eccentric
Line:  LPS Delivery unit:  Cut-off Length:  20 ... 4500 Model:  One-sided Design:  Eccentric
Line:  LPS Delivery unit:  Piece Length:  4500 Model:  One-sided Design:  Eccentric
Line:  LPS Delivery unit:  Cut-off Length:  20 ... 4500 Model:  One-sided Design:  Eccentric
Line:  LPS Delivery unit:  Piece Length:  4500 Model:  One-sided Design:  Eccentric
Line:  LPS Delivery unit:  Cut-off Length:  20 ... 4500 Model:  One-sided Design:  Eccentric
Line:  LPS Delivery unit:  Piece Length:  4500 Model:  One-sided Design:  Eccentric
Line:  LPS Delivery unit:  Cut-off Length:  20 ... 4500 Model:  No sides Design:  Centric
Line:  LPS Delivery unit:  Piece Length:  4500 Model:  No sides Design:  Centric
Line:  LPS Delivery unit:  Cut-off Length:  20 ... 4500 Model:  No sides Design:  Centric
Line:  LPS Delivery unit:  Piece Length:  4500 Model:  No sides Design:  Centric
Line:  LPS Delivery unit:  Cut-off Length:  20 ... 6000 Model:  Both sides Design:  Centric
Line:  LPS Delivery unit:  Piece Length:  6000 Model:  Both sides Design:  Centric
Line:  6 Delivery unit:  Cut-off Length:  20 ... 6000 Model:  Both sides Design:  Eccentric
Line:  LPS Delivery unit:  Piece Length:  6000 Model:  Both sides Design:  Eccentric
Line:  6 Delivery unit:  Cut-off Length:  20 ... 6000 Model:  Both sides Design:  Eccentric
Line:  LPS Delivery unit:  Piece Length:  6000 Model:  Both sides Design:  Eccentric
Line:  LPS Delivery unit:  Cut-off Length:  20 ... 6000 Model:  One-sided Design:  Eccentric
Line:  LPS Delivery unit:  Piece Length:  6000 Model:  One-sided Design:  Eccentric

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 7.1
36120407
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 4.1
36121505
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
Customs tariff number
39169090