Profile Fastening Set
Technical Data
Scope of Delivery
1 adapter plate, Al
2 clamping pieces
2 T-Slot Nuts V 8 St M8, St, bright zinc-plated
2 T-Slot Nuts 5 St M5, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912 M4x16, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M8x14, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M5x12, St, bright zinc-plated
Properties
| Article number | 0.0.718.36 |
|---|---|
| Line | line 5 |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 200 g |
| Delivery unit | 1 set |
Description
The fastening set is first secured to the groove. Next, the clamping jaws at the sides are loosened, the linear unit is slotted in and the screws are tightened again.
Variants
Sort by
| Serie: 5 | |
| Serie: 6 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76169990

