Technical Data
Scope of Delivery
2 Quick Coupler 8, Release Units 40x28, PA-GB, black with stainless steel bolts
2 Quick Coupler 8, Receivers 40x28, PA-GB, black
Properties
| Article number | 0.0.731.92 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 296 g |
| Delivery unit | 1 set |
Description
Quick Coupler 8 contains two release units and two receivers. Quick Coupler 8, Release Unit 40x28 (0.0.730.05) and Quick Coupler 8, Receiver 40x28 (0.0.730.06) are also available separately so that one transport trolley can be utilised at several different positions, for example.
The engagement of the Quick Coupler’s release unit ensures that the mobile solution ends up in the right position. The trolley is also held in place and is unable to roll away due to this mechanical connection.
The release unit can also be actuated via a Bowden cable to reliably disconnect the coupled systems. To ensure elements are correctly positioned, two release units and two receivers should be installed.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
UNSPSC 7.0
31162503
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
39269097












