Technical Data
Scope of Delivery
Roller D60, St
Tyre PU, 92 Sh A, yellow
Bearing sleeve, St, bright zinc-plated
Axial securing device, St, bright zinc-plated
Cap, POM, black
Countersunk Screw DIN 7981 M8x35
C = 9,360 N
C0 = 5,000 N
Properties
Article number | 0.0.608.94 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 270 g |
Delivery unit | 1 set |
Description
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23051590
eCl@ss 6.0.1
23051501
eCl@ss 11.0
23051590
eCl@ss 4.0
23050310
eCl@ss 4.1
23050310
eCl@ss 5.0
23051501
eCl@ss 5.1
23051501
eCl@ss 7.1
23051590
UNSPSC 9.0
31162701
UNSPSC 7.0
31162701
Customs tariff number
83022000