Technical Data
Scope of Delivery
1 SystemMobile without Swivel Castors, Height 950 mm
1 Tray with tilt adjustment, useful area 600 x 400 mm
Properties
| Article number | 0.0.652.69 |
|---|---|
| Line | Work Bench System |
| ESD-safe | Yes |
| Weight | m = 18 kg |
| Delivery unit | 1 set |
Description
SystemMobile S41T features a gas stem that allows height adjustment from 680 to 1025 mm. The load-carrying capacity of the tray is 300 N (the gas spring can lift a load of 200 N). SystemMobiles S41M and S41H have a fixed working height of 680 and 950 mm respectively.
SystemMobiles S are also available in ESD-safe variants.
Note: When ordering a SystemMobile frame, remember to select suitable Castors for your application, too.
Variants
Sort by
| Useful area: 610x410 mm | Working height: Variable | |
| Useful area: 610x410 mm | Working height: 680 | |
| Useful area: 610x410 mm | Working height: 950 | |
| Useful area: 800x600 mm | Working height: Variable |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21070390
eCl@ss 11.0
21070390
UNSPSC 7.0
24101706
eCl@ss 7.1
21070390
eCl@ss 4.0
21070301
eCl@ss 4.1
21070301
eCl@ss 5.0
21070301
eCl@ss 5.1
21070301
UNSPSC 9.0
24101706
eCl@ss 6.0.1
21070390
Customs tariff number
76109090







