Fastener D30
* Mandatory information
Technical Data
Scope of Delivery
2 fastener halves, die-cast Al, natural
1 Hexagon Socket Head Cap Screw similar to DIN 912-M6x29.4, St, bright zinc-plated
1 Hexagon nut DIN 934 M6-I8I, St, bright zinc-plated
Properties
| Article number | 0.0.623.56 |
|---|---|
| Line | Line D30 |
| ESD-safe | Yes |
| Weight | m = 105 g |
| Delivery unit | 1 pce. |
| Status on delivery | Preassembled |
| Torque | M = 10 Nm |
Description
Up to four Fasteners can be connected to intersection points on a Profile Tube. No special fasteners are required! Fastener D30 consists of two half shells that fit around Tubes and Profile Tubes D30 and use external clamping technology to ensure a secure hold.
Fastener D30 is supplied preassembled, which saves time on assembly operations. The connection is secure as soon as the screw fixing is tightened, meaning one person can build a frame independently.
Fx = 500 N
Fz = 500 N
Mx = 5 Nm
My = 50 Nm
Mz = 20 Nm
Up to four Fasteners can be connected to intersection points on a Profile Tube. No special fasteners are required! Fastener D30 consists of two half shells that fit around Tubes and Profile Tubes D30 and use external clamping technology to ensure a secure hold.
Fastener D30 is supplied preassembled, which saves time on assembly operations. The connection is secure as soon as the screw fixing is tightened, meaning one person can build a frame independently.
Variants
Sort by
| Verbindungsart: Rechtwinkelig | Montageart: außen | Winkellage: 0° | 2. Bauform: einfach | Verdrehsicherung: separate Verdrehsicherung | |
| Verbindungsart: Winkellage | Montageart: außen | Winkellage: 45° | 2. Bauform: einfach | Verdrehsicherung: separate Verdrehsicherung | |
| Verbindungsart: Rechtwinkelig | Montageart: außen | Winkellage: 0° | 2. Bauform: doppelt | Verdrehsicherung: integrierte Verdrehsicherung (T1) | |
| Verbindungsart: Rechtwinkelig | Montageart: außen | Winkellage: 0° | 2. Bauform: doppelt | Verdrehsicherung: separate Verdrehsicherung | |
| Verbindungsart: Rechtwinkelig | Montageart: innen | Winkellage: 0° | 2. Bauform: doppelt | Verdrehsicherung: keine | |
| Verbindungsart: Winkellage | Montageart: innen | Winkellage: 45° | 2. Bauform: doppelt | Verdrehsicherung: keine | |
| Verbindungsart: Winkellage | Montageart: außen | Winkellage: -90°...90° / 0°...360° | 2. Bauform: einfach | Verdrehsicherung: separate Verdrehsicherung | |
| Verbindungsart: Rechtwinkelig | Montageart: außen | Winkellage: 0° | 2. Bauform: einfach | Verdrehsicherung: separate Verdrehsicherung | |
| Verbindungsart: Rechtwinkelig | Montageart: Gewinde | Winkellage: 0° | 2. Bauform: doppelt | Verdrehsicherung: keine | |
| Verbindungsart: Winkellage | Montageart: Gewinde | Winkellage: 45° | 2. Bauform: doppelt | Verdrehsicherung: keine |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76169910
Fastener D30
* Mandatory information


















