Technical Data
Scope of Delivery
2 fastener halves, die-cast Al, natural
1 Hexagon Socket Head Cap Screw similar to DIN 912 M6x29.4, St, bright zinc-plated
1 Hexagon nut DIN 934 M6-I8I, St, bright zinc-plated
Properties
| Article number | 0.0.687.84 |
|---|---|
| Line | Line D30 |
| ESD-safe | Yes |
| Weight | m = 94 g |
| Delivery unit | 1 pce. |
| Status on delivery | Preassembled |
| Torque | M = 10 Nm |
Description
Fastener D30 T1 also has a narrow gap along its side so you can always see how far a (Profile) Tube is inserted into the Fastener. That makes the job of inspecting frames much easier. It also means that Fastener D30 T1 can be used with Double Profile Tube D30-60, as the gaps at the side of the fastener halves accommodate the connecting web on the Profile Tube.
Made of die-cast aluminium, Fastener D30 T1 also uses exactly the same external clamping technology as Fastener D30. Both variants are designed for the same loads.
Fx = 500 N
Fz = 500 N
Mx = 20 Nm
My = 50 Nm
Mz = 20 Nm
Assembly Instructions
Variants
Sort by
| Type de connexion: Rectangulaire | Type de montage: extérieur | Position angulaire: 0° | 2ème forme: simple | Dispositif antirotation: Dispositif antirotation séparé | |
| Type de connexion: Position angulaire | Type de montage: extérieur | Position angulaire: 45° | 2ème forme: simple | Dispositif antirotation: Dispositif antirotation séparé | |
| Type de connexion: Rectangulaire | Type de montage: extérieur | Position angulaire: 0° | 2ème forme: double | Dispositif antirotation: Dispositif antirotation intégré | |
| Type de connexion: Rectangulaire | Type de montage: extérieur | Position angulaire: 0° | 2ème forme: double | Dispositif antirotation: Dispositif antirotation séparé | |
| Type de connexion: Rectangulaire | Type de montage: intérieur | Position angulaire: 0° | 2ème forme: double | Dispositif antirotation: sans | |
| Type de connexion: Position angulaire | Type de montage: intérieur | Position angulaire: 45° | 2ème forme: double | Dispositif antirotation: sans | |
| Type de connexion: Position angulaire | Type de montage: extérieur | Position angulaire: -90° - 90° / 0° - 360° | 2ème forme: simple | Dispositif antirotation: Dispositif antirotation séparé | |
| Type de connexion: Rectangulaire | Type de montage: extérieur | Position angulaire: 0° | 2ème forme: simple | Dispositif antirotation: Dispositif antirotation séparé | |
| Type de connexion: Rectangulaire | Type de montage: Filetage | Position angulaire: 0° | 2ème forme: double | Dispositif antirotation: sans | |
| Type de connexion: Position angulaire | Type de montage: Filetage | Position angulaire: 45° | 2ème forme: double | Dispositif antirotation: sans |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76169910










