Fastener D30
* Mandatory information
Technical Data
Scope of Delivery
2 fastener halves, die-cast Al, natural
1 Hexagon Socket Head Cap Screw similar to DIN 912-M6x29.4, St, bright zinc-plated
1 Hexagon nut DIN 934 M6-I8I, St, bright zinc-plated
Properties
| Article number | 0.0.728.51 |
|---|---|
| Line | Line D30 |
| ESD-safe | Yes |
| Weight | m = 950 g |
| Delivery unit | 1 pce. |
| Status on delivery | Preassembled |
| Torque | M = 10 Nm |
Description
A notch in one half of the fastener makes it ideal for use with Double Profile Tubes that have a connecting web. It is important to take into account the orientation of the double profile.
When the web is parallel to the Profile Tube D30 to which the double profile is being fastened, use Fastener D30 T1. When the web is at a right angle to the Profile Tube D30, use Fastener D30 T2.
Fx = 500 N
Fz = 500 N
Mx = 5 Nm
My = 50 Nm
Mz = 20 Nm
Variants
Sort by
| Verbindungsart: Rechtwinkelig | Montageart: außen | Winkellage: 0° | 2. Bauform: einfach | Verdrehsicherung: separate Verdrehsicherung | |
| Verbindungsart: Winkellage | Montageart: außen | Winkellage: 45° | 2. Bauform: einfach | Verdrehsicherung: separate Verdrehsicherung | |
| Verbindungsart: Rechtwinkelig | Montageart: außen | Winkellage: 0° | 2. Bauform: doppelt | Verdrehsicherung: integrierte Verdrehsicherung (T1) | |
| Verbindungsart: Rechtwinkelig | Montageart: außen | Winkellage: 0° | 2. Bauform: doppelt | Verdrehsicherung: separate Verdrehsicherung | |
| Verbindungsart: Rechtwinkelig | Montageart: innen | Winkellage: 0° | 2. Bauform: doppelt | Verdrehsicherung: keine | |
| Verbindungsart: Winkellage | Montageart: innen | Winkellage: 45° | 2. Bauform: doppelt | Verdrehsicherung: keine | |
| Verbindungsart: Winkellage | Montageart: außen | Winkellage: -90°...90° / 0°...360° | 2. Bauform: einfach | Verdrehsicherung: separate Verdrehsicherung | |
| Verbindungsart: Rechtwinkelig | Montageart: außen | Winkellage: 0° | 2. Bauform: einfach | Verdrehsicherung: separate Verdrehsicherung | |
| Verbindungsart: Rechtwinkelig | Montageart: Gewinde | Winkellage: 0° | 2. Bauform: doppelt | Verdrehsicherung: keine | |
| Verbindungsart: Winkellage | Montageart: Gewinde | Winkellage: 45° | 2. Bauform: doppelt | Verdrehsicherung: keine |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76169910
Fastener D30
* Mandatory information













