Profile 8 120x40
Technical Data
Properties
| Article number | 0.0.729.07 | 
|---|---|
| Line | line 8 | 
| ESD-safe | Yes | 
| Cross-sectional area | A = 16.69 cm2 | 
| Moment of Inertia, torsional | It = 5.9 cm4 | 
| Moment of Inertia, x-axis | Ix = 26 cm4 | 
| Moment of Inertia, y-axis | Iy = 231.53 cm4 | 
| Weight | m = 4.505 kg/m | 
| Delivery unit | 1 pce., length 6000 mm | 
| Material | Al, anodized | 
| Colour | natural | 
| Resistance Moment, x-axis | Wx = 13 cm3 | 
| Resistance Moment, y-axis | Wy = 38.59 cm3 | 
Description
This weight-reduced aluminium profile in the light design variant from item features eight closed Line 8 profile grooves that can be opened up.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.
Automatic-Fastening Set 8 NO (0.0.489.96) is ideal for connecting profiles together. It requires only a minimal opening in the groove and comes with its own cap.
Assembly Instructions
Variants
Sort by
| Liefereinheit: Zuschnitt | Länge: 20 ... 6000 | Bauart: leicht | Nuten:   | Geschlossene Seite: - | |
| Liefereinheit: Stück | Länge: 6000 | Bauart: leicht | Nuten:   | Geschlossene Seite: - | |
| Liefereinheit: Zuschnitt | Länge: 20 ... 6000 | Bauart: standard | Nuten:   | Geschlossene Seite: - | |
| Liefereinheit: Stück | Länge: 6000 | Bauart: standard | Nuten:   | Geschlossene Seite: - | |
| Liefereinheit: Zuschnitt | Länge: 20 ... 6000 | Bauart: leicht | Nuten:   | Geschlossene Seite: lang | |
| Liefereinheit: Stück | Länge: 6000 | Bauart: leicht | Nuten:   | Geschlossene Seite: lang | |
| Liefereinheit: Zuschnitt | Länge: 20 ... 6000 | Bauart: leicht | Nuten:   | Geschlossene Seite: lang/kurz | |
| Liefereinheit: Stück | Länge: 6000 | Bauart: leicht | Nuten:   | Geschlossene Seite: lang/kurz | 
Load Calculation
Deflection calculator
Force application
 Length is required
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23360101
eCl@ss 7.1
 23360101
eCl@ss 11.0
 23360101
eCl@ss 4.1
 35020106
eCl@ss 5.0
 35020190
eCl@ss 5.1
 35020190
eCl@ss 6.0.1
 23360101
eCl@ss 4.0
 35020106
UNSPSC 9.0
 30102306
UNSPSC 7.0
 30102306
Customs tariff number
 76042100















