Display Panel PP
Technical Data
Technical note
Format DIN A4
Properties
| Article number | 0.0.636.77 | 
|---|---|
| Line | Work Bench System | 
| ESD-safe | No | 
| Weight | m = 50 g | 
| Delivery unit | 1 pce. | 
| Material | PP | 
| Colour | red | 
Description
Simply fit the Display Panel Holder to vertical profiles and add hard-wearing black or red polypropylene (PP) Display Panels as required.
Being transparent on both sides, each panel can hold two A4 documents.
Variants
Sort by
Colore:    rosso | |
Colore:    nero | 
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 21100290
eCl@ss 11.0
 21100292
UNSPSC 9.0
 56111905
eCl@ss 4.1
 21100201
eCl@ss 5.0
 21100201
eCl@ss 5.1
 21100201
eCl@ss 6.0.1
 21100290
eCl@ss 4.0
 21100201
UNSPSC 7.0
 56111905
eCl@ss 7.1
 21100290
Customs tariff number
 39261000

 rosso
 nero