Technical Data
Properties
| Article number | 0.0.650.49 | 
|---|---|
| ESD-safe | No | 
| Weight | m = 103.4 g | 
| Delivery unit | 1 pce. | 
| Material | Chrome vanadium steel, matt chrome-plated | 
| Width across flats | s = 8 A/F | 
Description
Variants
Sort by
| Key width: 3 A/F-1/4" | Design: Standard | |
| Key width: 4 A/F-1/4" | Design: Standard | |
| Key width: 5 A/F-1/4" | Design: Short | |
| Key width: 5 A/F-1/4" | Design: Standard | |
| Key width: 6 A/F-3/8" | Design: Standard | |
| Key width: 8 A/F-3/8" | Design: Standard | |
| Key width: 8 A/F-1/2" | Design: Standard | 
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 21040409
UNSPSC 9.0
 27111704
UNSPSC 7.0
 27111704
eCl@ss 11.0
 21040410
eCl@ss 7.1
 21040409
eCl@ss 4.0
 21040401
eCl@ss 4.1
 21040401
eCl@ss 5.0
 21040401
eCl@ss 5.1
 21040401
eCl@ss 6.0.1
 21040401
Customs tariff number
 82042000







