Lip Seal


Selected variant
Lip Seal 12 6-8mm, black (0.0.005.33)
Lip Seal 12 6-8mm, black
0.0.005.33
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.005.33
Lineline 12
ESD-safeNo
Weightm = 58 g/m
Delivery unit1 roll, length 20 m
MaterialTPV
Colourblack

Description

For fastening and sealing panel elements of differing thickness which are inserted into profile grooves 5, 6, 8 and 12.
The version in grey blends in well with the natural anodized surface of the profile.
The elastic material is resistant to cleaning agents and mineral oil.

Assembly Instructions

The Lip Seals are best wetted with soapy water prior to assembly to ensure they are fitted easily and correctly.
Careful pressure must be applied to lock them into the profile groove.
The Assembly Tool facilitates the process of pressing the Lip Seal into the profile groove in the right orientation.

Variants

Sort by

Serie:  5Unidad de suministro:  CorteLargo:  20 ... 20000Color:  Negro NegroRango grosor placa:  2-3 mm
Serie:  5Unidad de suministro:  RuedaLargo:  20000 Color:  Negro NegroRango grosor placa:  2-3 mm
Serie:  5Unidad de suministro:  CorteLargo:  20 ... 20000Color:  Gris GrisRango grosor placa:  2-3 mm
Serie:  5Unidad de suministro:  RuedaLargo:  20000 Color:  Gris GrisRango grosor placa:  2-3 mm
Serie:  6Unidad de suministro:  CorteLargo:  20 ... 20000Color:  Negro NegroRango grosor placa:  2-4 mm
Serie:  6Unidad de suministro:  RuedaLargo:  20000 Color:  Negro NegroRango grosor placa:  2-4 mm
Serie:  6Unidad de suministro:  CorteLargo:  20 ... 20000Color:  Gris GrisRango grosor placa:  2-4 mm
Serie:  6Unidad de suministro:  RuedaLargo:  20000 Color:  Gris GrisRango grosor placa:  2-4 mm
Serie:  8Unidad de suministro:  CorteLargo:  20 ... 20000Color:  Negro NegroRango grosor placa:  2-4 mm
Serie:  8Unidad de suministro:  RuedaLargo:  20000 Color:  Negro NegroRango grosor placa:  2-4 mm
Serie:  8Unidad de suministro:  CorteLargo:  20 ... 20000Color:  Gris GrisRango grosor placa:  2-4 mm
Serie:  8Unidad de suministro:  RuedaLargo:  20000 Color:  Gris GrisRango grosor placa:  2-4 mm
Serie:  8Unidad de suministro:  CorteLargo:  20 ... 20000Color:  Negro NegroRango grosor placa:  4-6 mm
Serie:  8Unidad de suministro:  RuedaLargo:  20000 Color:  Negro NegroRango grosor placa:  4-6 mm
Serie:  8Unidad de suministro:  CorteLargo:  20 ... 20000Color:  Gris GrisRango grosor placa:  4-6 mm
Serie:  8Unidad de suministro:  RuedaLargo:  20000 Color:  Gris GrisRango grosor placa:  4-6 mm
Serie:  12Unidad de suministro:  CorteLargo:  20 ... 20000Color:  Negro NegroRango grosor placa:  6-8 mm
Serie:  12Unidad de suministro:  RuedaLargo:  20000 Color:  Negro NegroRango grosor placa:  6-8 mm
Serie:  xUnidad de suministro:  CorteLargo:  20 ... 20000Color:  Gris GrisRango grosor placa:  4-5 mm
Serie:  xUnidad de suministro:  RuedaLargo:  20000 Color:  Gris GrisRango grosor placa:  4-5 mm

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
UNSPSC 9.0
56111902
eCl@ss 11.0
23360492
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 4.0
35030108
eCl@ss 7.1
35030190
UNSPSC 7.0
56111902
Customs tariff number
40069000