Cleanroom-enclosures – room-in-a-room solutions from item
Cleanroom enclosures and cleanroom cabins
In the item Building Kit System portfolio, you will find everything you need to construct machine enclosures and walk-in cleanroom enclosures – from ready-to-install Filter Fan Units and custom cleanroom doors to components for building cleanroom ceilings and cleanroom walls.

Cleanroom enclosures in all sizes
You can use the item Building Kit System to create cleanroom enclosures in the dimensions you need – build cleanroom walls and ceilings with Line X and XMS profiles, suitable panel elements and Fixing System X 8. When creating walk-in cleanroom enclosures, Access Door 8 with an all-round seal can be integrated into the cleanroom wall as a cleanroom door.

Creating cleanroom ceilings and cleanroom panels
You can use item Fixing System X 8 to install transparent or opaque cleanroom panels in a variety of designs – single skin, double skin or sandwich design. What’s more, you can build uniform cleanroom ceilings with Fixing System X 8. Thanks to its high holding force, Fixing System, Ceiling Holder Profile X 8 can be used to hold a Filter Fan Unit or solid panels in place.
The kind of easy-to-clean surfaces that are needed for cleanroom ceilings and walls can be created by combining base profiles, aluminium covers and seals.

Cleanroom doors for the safe partitioning of working areas
The weight-optimised Access Door 8 can be used from both sides and safely separates working areas. The cleanroom door for cleanroom enclosures features an all-round rebate and automatic drop down seal. You can find solutions with standard dimensions (with the hinges on the right or left) in the item Online Shop.


Controlled ventilation
Stainless steel Perforated Sheet St 3mm is ideal for use as a vertical ventilation screen that directs the laminar displacement flow from the FFU in a targeted way. It is resistant to chemicals and can be fastened in place using Fixing System X 8.

Safely route cables along the wall
The wall trunking solutions allow you to lay cables safely and in compliance with cleanroom requirements. These modular trunking solutions are integrated into walls. Wall Trunking, Profile X 8 70x20 ensures easy cleaning.

Perfect floor connection

Corrosion-resistant components
The high-quality aluminium profiles can be combined with stainless steel components with ease – e.g. with T-Slot Nuts and Adjustable Feet. You can also use Profiles St 8, which are resistant to acids.

More cleanroom solutions from item
Find out more about cleanrooms

Mobile cleanrooms

Cleanroom work benches from item