Guard 8, Intersectional Panel
* Mandatory information
 Technical Data
Properties
| Line | line 8 | 
|---|---|
| ESD-safe | No | 
| Weight | m = 954 g | 
| Delivery unit | 1 set | 
| Status on delivery | not preassembled | 
Description
The Automatic Flat Bracket Sets supplied speed up the mounting of the profiles on the posts. The scope of delivery also includes the required number of Steel Mesh or Panel Fixing Blocks for the desired impact load.
With configurable assemblies, you can tailor every detail precisely to your requirements. All components are automatically dimensioned for the required maximum impact load. You can focus on the occupational safety application, while the software selects the correct profiles, floor fixings, and the required number of holders.
Thanks to automatic optimization, the item Guard 8 is the economical and highly configurable basis for functional barriers between people and hazardous areas. The protective fences meet the requirements of DIN EN ISO 14120:2016. The maximum load capacity can be selected from 115 J, 329 J, and 767 J.
Assembly Instructions
Guard 8, Intersectional Panel
* Mandatory information