Cover Profile 15 K, grey similar to RAL 7042
0.0.647.83
Selected variant

Cover Profile 15 K, grey similar to RAL 7042
0.0.647.83
0.0.647.83
* Mandatory information
Technical Data
Properties
| Line | line X |
|---|---|
| ESD-safe | No |
| Weight | m = 82 g |
| Delivery unit | cut-off max. 2000 mm |
| Material | PVC |
| Colour | grey similar to RAL 7042 |
Description
To accommodate the two opening widths of the integrated cable conduits (15 mm and 56 mm), there are two versions – Cover Profile 15 K (0.0.643.81) and Cover Profile 56 K (0.0.643.80).
Cover Profiles K are made of plastic and can therefore be easily sawed or cut to size using item Multi-Purpose Pliers.
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360190
eCl@ss 7.1
23369290
eCl@ss 6.0.1
23369290
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.1
37070517
eCl@ss 5.0
37070517
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
UNSPSC 26.0
31141501
Customs tariff number
39162000
Cover Profile 15 K, grey similar to RAL 7042
0.0.647.83
Selected variant

Cover Profile 15 K, grey similar to RAL 7042
0.0.647.83
0.0.647.83
* Mandatory information