Technical Data
Properties
| Line | line 6 |
|---|---|
| ESD-safe | No |
| Delivery unit | 1 pce. |
| Status on delivery | Preassembled |
| Max. acceleration | amax = 15 m/s2 |
| Stroke max. | Hmax = 2,816 mm |
| Type designation | 0.0.701.69 |
| Line | line 6 |
|---|---|
| ESD-safe | No |
| Delivery unit | 1 pce. |
| Status on delivery | Preassembled |
| Max. acceleration | amax = 15 m/s2 |
| Stroke max. | Hmax = 2,816 mm |
| Type designation | 0.0.701.69 |