Castor Adapter Profile 8 W120x100
* Mandatory information
Technical Data
Properties
| Article number | 0.0.724.79 |
|---|---|
| Line | line 8 |
| ESD-safe | Yes |
| Cross-sectional area | A = 18.3 cm2 |
| Moment of Inertia, torsional | It = 6.33 cm4 |
| Moment of Inertia, x-axis | Ix = 149.62 cm4 |
| Moment of Inertia, y-axis | Iy = 247.1 cm4 |
| Weight | m = 4.93 kg/m |
| Delivery unit | cut-off max. 6000 mm |
| Material | Al, anodized |
| Permissible groove extraction force | F = 2500 N |
| Colour | natural |
| Resistance Moment, x-axis | Wx = 21.62 cm3 |
| Resistance Moment, y-axis | Wy = 30.55 cm3 |
Description
Thanks to special grooves on the underside, the Castor Adapter Profile is prepared for connecting Top Modules and other load carriers. Other grooves make it easier to connect superstructures and Slide Strips.
Variants
Sort by
| Dodací jednotka: Přířez | Délka: 20 ... 6000 | |
| Dodací jednotka: Kus | Délka: 6000 |
Load Calculation
Deflection calculator
Force application
Length is required
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21070390
eCl@ss 11.0
21070390
UNSPSC 7.0
24101706
eCl@ss 4.0
21070301
eCl@ss 4.1
21070301
eCl@ss 5.0
21070301
eCl@ss 5.1
21070301
UNSPSC 9.0
24101706
eCl@ss 6.0.1
21070390
eCl@ss 7.1
21070390
Customs tariff number
76042100
Castor Adapter Profile 8 W120x100
* Mandatory information









