Carrier Rail Fastening Set 8
Technical Data
Scope of Delivery
2 carrier rail fasteners 8 R, die-cast Al, natural
2 carrier rail fasteners 8 L, die-cast Al, natural
4 Countersunk Screws DIN 7991-M6x18
4 Automatic T-Slot Nuts V 8 St M6, stainless
Properties
| Article number | 0.0.689.41 |
|---|---|
| ESD-safe | No |
| Weight | m = 0.2 kg |
| Delivery unit | 1 set |
Description
These Fastening Sets with preassembled Automatic T-Slot Nuts can be used to fit angled profiles to a profile frame in moments – it doesn’t get any faster.
There are versions with and without a stop for solutions where containers can be slid in from one or both sides. The integrated ramp ensures straightforward, fast and safe handling for containers in a wide range of shapes.
a = Container depth
b = Container width
c = Profile spacing (depth)
d = Profile spacing (width)
L = Length of Profile M W 40x40x4 E (max. 1000 mm)
Variants
Sort by
| Modèle: Butée | |
| Modèle: Sans butée |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.1
37070517
eCl@ss 5.0
37070517
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
Customs tariff number
73269098




