Technical Data
Scope of Delivery
2 base plates 8 40 M, Al
2 inserts for clamping screws 8 40 M, Al
4 inserts for return pulleys D50 D15, Al
2 inserts for drive pulley 8 40 D40 M, Al
1 positioning ring for conveyor belt 8 40, PA, ESD, black
4 dowel pins ISO 8735-8x16, St, hardened
1 circlip DIN 472-38x1.5, St
2 T-Slot Nuts 6 St M5, St, bright zinc-plated
4 T-Slot Nuts 8 St M6, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 6912 M5x10, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912 M5x70, St, bright zinc-plated
4 Countersunk Screws DIN 7991 M5x8, St, bright zinc-plated
4 Countersunk Screws DIN 7991 M6x25, St, bright zinc-plated
12 Countersunk Screws DIN 7991 M6x16, St, bright zinc-plated
6 Button-Head Screws ISO 7380 M5x10 (ULS), St, bright zinc-plated
4 washers ISO 7092 5, St, bright zinc-plated
Properties
| Article number | 0.0.725.72 | 
|---|---|
| Line | line 8 | 
| Line | Conveyors | 
| ESD-safe | Yes | 
| Weight | m = 2,39 kg | 
| Delivery unit | 1 set | 
Description
Pre-tensioning and the run of the belt are adjusted via the clamping screws of the two Return Pulleys.
Besides the fixings for the Drive Unit plates, the Drive Unit Set also includes screws and T-Slot Nuts for installing the width-dependent Drive Pulley Sets.


















