Technical Data
Scope of Delivery
2 hinge halves, die-cast zinc, RAL9006 white aluminium
4 fixing elements, die-cast zinc, bright zinc-plated
2 thread bushes M8, St, zinc-plated
2 spacer rings, St, stainless
2 Countersunk Screws DIN 7991-M8x10, St
Properties
| Article number | 0.0.265.31 | 
|---|---|
| Line | line 8 | 
| ESD-safe | No | 
| Weight | m = 320 g | 
| Load movable | F2 = 750 N | 
| Load movable | F1 = 750 N | 
| Load rigid | F1 = 5.000 N | 
| Load rigid | F2 = 1.000 N | 
| Delivery unit | 1 pce. | 
Description
When used in conjunction with the spacer rings, they can be used as freely movable hinges. If the spacer rings are removed, they can be used as rigid angle elements, e.g. bracing, and can also be pinned.
The Hinges with Clamp Lever can be locked in position or released. Particularly suitable for adjustable holders, swivel-type arms for Parts Containers and other similar equipment.
Variants
Sort by
| Line: 5 | External dimension: 20x20 | Hinge design: Custom | Clamp Lever: X | Model: Normal | |
| Line: 5 | External dimension: 20x20 | Hinge design: Custom | Clamp Lever: ✓ | Model: Normal | |
| Line: 6 | External dimension: 30x30 | Hinge design: Custom | Clamp Lever: X | Model: Normal | |
| Line: 6 | External dimension: 30x30 | Hinge design: Custom | Clamp Lever: ✓ | Model: Normal | |
| Line: 8 | External dimension: 40x40 | Hinge design: Custom | Clamp Lever: X | Model: Normal | |
| Line: 8 | External dimension: 40x40 | Hinge design: Custom | Clamp Lever: ✓ | Model: Normal | |
| Line: 8 | External dimension: 80x40 | Hinge design: Custom | Clamp Lever: X | Model: Normal | |
| Line: X | External dimension: 40x40 | Hinge design: Custom | Clamp Lever: X | Model: Normal | |
| Line: X | External dimension: 40x40 | Hinge design: Custom | Clamp Lever: ✓ | Model: Normal | |
| Line: 5 | External dimension: 20x20 | Hinge design: End face / groove | Clamp Lever: X | Model: One-sided | |
| Line: 5 | External dimension: 20x20 | Hinge design: End face / end face | Clamp Lever: X | Model: Both sides | 
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23020104
eCl@ss 4.0
 23030704
eCl@ss 4.1
 23030704
eCl@ss 5.0
 23020104
eCl@ss 5.1
 23020104
eCl@ss 6.0.1
 23020104
eCl@ss 7.1
 23020104
UNSPSC 9.0
 31162403
eCl@ss 11.0
 23360301
UNSPSC 7.0
 31162403
Customs tariff number
 83021000












