Friction Joint 8
* Mandatory information
Technical Data
Scope of Delivery
2 Friction Joints
2 mounting plates, Al, natural
2 Button-Head Screws M8x22, St, bright zinc-plated
Notes on Use and Installation
Properties
| Article number | 0.0.623.88 |
|---|---|
| ESD-safe | Yes |
| Weight | m = 503 g |
| Delivery unit | 1 pce. |
| Torque | M = 45 Nm |
Description
Variants
Sort by
| Nosnost: 45 Nm | Délka hrany X: 40 | |
| Nosnost: 60 Nm | Délka hrany X: 40 | |
| Nosnost: 200 Nm | Délka hrany X: 80 |
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 7.1
21100290
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
Customs tariff number
84879090
Friction Joint 8
* Mandatory information


