Basic robot island with castors
0.0.725.47
Technical Data
Properties
Article number | 0.0.725.47 |
---|---|
ESD-safe | No |
Weight | m = 112 kg |
Delivery unit | 1 pce. |
Description
The robot island can be easily moved to a new location using jacking castors and two handles. Extendable feet with individual height adjustment ensure that the cobot application stands securely during operation. A practical foot pedal allows the castors to be lowered or raised without bending down.
- Mobile with heavy-duty lifting castors with feet and integrated height adjustment
- Frame prepared for mounting sensors and other accessories
- Base cabinet with suspension for the control unit, battery, etc.
- Work area with continuous grooves
- Integrated base cabinet with one door
- Two handles for easy transportation
- Cobot connection with Robot Mounting Plate 8 280x280 (0.0.709.45)
Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked. On request, item can assist you in modifying this application to meet the individual requirements of your project.
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
UNSPSC 9.0
56111902
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
76109090