Basic robot workstation

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

The stationary robot workstation is a universally utilizable profile frame for building cobot applications in a systematic manner. The sample solution features a work surface with continuous grooves. The frame is compatible with the item Building Kit System. It can be easily customized in all dimensions and by installing panels or doors.
To route cables to the Cobot, two gaps are provided at the sides between the grooved panel and the frame. This allows the controller of a collaborative robot to be stowed safely in the base frame. The openings can be sealed to make them dust-tight using brush strip 8 H40.
- Stable table frame based on Series 8 profiles
- Easy to adapt to different Cobot models
- fastening of the Cobot via Robot Mounting Plate 8
- heavy-duty stand feet with level and tilt compensation
- Variable work surface with item Groove Plate X 8 40

Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked.

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.