Swivel castor (double)
Technical Data
Scope of Delivery
1 Housing PA, black
1 Swivelling axis with ball bearing,
1 Wheel axle with slide bearing,
1 Threaded pin, adhesive coated,
Dust shield,
Twin tyres PU, 80 Sh A, black
Properties
Article number | 0.0.444.94 |
---|---|
Line | line 5 |
Line | line 6 |
Line | line 8 |
ESD-safe | No |
Weight | m = 167 g |
Delivery unit | 1 pce. |
Load-carrying capacity | 50 kg/Castor |
Description
The castors can be fitted to the groove side of the profiles using appropriate Base Plates (thread lengths may need to be compensated by washers DIN 125). A combination with Floor-Fastening Plate 8 is also possible for specific applications.
Variants
Sort by
Portata (rotella): 50 kg | Diametro della rotella: 65 mm | Bloccaggio: senza | |
Portata (rotella): 50 kg | Diametro della rotella: 65 mm | Bloccaggio: singolo | |
Portata (rotella): 60 kg | Diametro della rotella: 75 mm | Bloccaggio: senza | |
Portata (rotella): 60 kg | Diametro della rotella: 75 mm | Bloccaggio: singolo |
Downloads
CAD Data
Files
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
UNSPSC 9.0
31162701
eCl@ss 11.0
23370590
eCl@ss 6.0.1
23370201
eCl@ss 7.1
23370590
UNSPSC 7.0
31162701
Customs tariff number
83022000