Mobile cobot base for Universal Robots – UR20/UR30

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

This tilt-resistant chassis lets you deploy a UR cobot to varying locations in production and logistics. The solution can be positioned in front of a Euro pallet for automatic loading and unloading.
With the mobile cobot base, you can use your robot in alternating slots for handling products or for automated palletizing of goods. The frame can be easily moved using two ergonomic handles and heavy-duty jacking castors. Extendable, height-adjustable knuckle feet ensure a secure stand in any position. A holder is also provided for the teach pendant from Universal Robots.
Thanks to the modular item Building Kit System, both the dimensions and the equipment can be customized in line with your production requirements. The easy-to-use planning and design software item Engineeringtool lets you optimize all the details, such as the height of the central column or the width of the base frame.

- Base model prepared for 800 mm-wide Euro pallets
- Robust Mounting Plate for UR20 and UR30
- Secure cable routing inside the base
- Ready for side mounting of the Controlbox
- Large selection of hooks and holders for additional accessories in the item Online Shop
- Easy to move thanks to load-bearing jacking castors
- Integrated height adjustment compensates for uneven floors
- The base model can be easily adapted to individual requirements using the item Engineeringtool
- Expandable through the item Building Kit System with 4,500 compatible components

Note: Depending on the scaling of the solution, the operating mode and the robot model, the stability and design must be checked. Please contact item for support in adapting this application to suit the individual requirements of your project.

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.