Technical Data
Properties
Delivery unit | 1 set |
---|---|
Status on delivery | not preassembled |
Description
The wide access opening is used for material provision. If required, it can be secured by sensors such as a light curtain, sliding doors or other similar devices. The profile frame can be easily extended and adapted to individual requirements. The lower level offers sufficient space for the cobot controller, work materials and other equipment.
- Safe robot cell with polycarbonate protective panels
- Variable working area measuring 1400 x 1400 mm
- Cobot is attached using item Robot Mounting Plate 8
- Basic model can be easily adapted in all dimensions
Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked.
Downloads
Project documentation
How detailed would you like your documentation to be?
What should it include?
CAD Data
You can download the entire project as CAD file(s) here.