item
Saw Cut (Small Cross-Sections)

Saw Cut (Small Cross-Sections)


Show all 3 variants
This item is not directly orderable.

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.026.30
ESD ESD-safe = No
Cut-off, Length Cut-off, Length = Yes
Delivery unit 1 pce.

Variants

Sort by

Material:  Aluminio (natural)
Material:  Acero (cincado)
Material:  Plástico (PVC)

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
25090703
eCl@ss 11.0
25090703
eCl@ss 7.1
25090703
eCl@ss 4.0
25090701
eCl@ss 5.0
25090703
eCl@ss 6.0.1
25090703
eCl@ss 4.1
25090701
eCl@ss 5.1
25090703
UNSPSC 7.0
73181007
UNSPSC 9.0
73181007
Customs tariff number
76042100