item

Right-hand door MB 3 panels

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

Door construction kit comprising MB aluminium profiles with open grooves and a panel fixing using Multiblocks 8 PA. The dimensions of this aluminium profile door can be reconfigured and adapted to the door opening. To ensure an all-round clearance of 4 mm, the dimensions of the opening need to be reduced by 16 mm for the vertical profiles and 88 mm for the horizontal profiles. These industrial doors consist of one frame with three separate panels that can be selected as required. To ensure maximum stability, Hinge 8 40 Zn in white aluminium similar to RAL 9006 is used. A locking mechanism can be implemented using Door Lock 6-8 Zn, a latch or various handles combined with Magnetic Door Stop 8.

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.