Robot cell for bin picking

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

This workstation facilitates the use of cobots with a camera system. In bin picking, a robot removes loose materials from a container and uses them independently for further processing. The parts are not sorted.
The open design of the cobot application provides sufficient space for control units and cabling. The stable frame construction has an adjustable cantilever for connecting optical sensors. A collision guard protects the robot cell from collisions when delivering material with industrial trucks.
- Robust robot cell with floor anchoring
- Plenty of storage space for containers and boxes up to 1000 x 1000 mm
- Cantilever for attaching a camera system
- item collision protection L for safe loading with forklift trucks
- Attachment of the Cobot via item Robot Mounting Plate 8

Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked.

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.