Secure robot enclosure with double doors - EX-01229
Technical Data
Properties
Delivery unit
1 set
Description
Process housing with all-round protection – this enclosure with impact-proof safety glazing is perfect for lightweight robots that operate autonomously. The working area is safely housed and clearly visible from outside the enclosure. Optional Machine Light Fittings can provide additional lighting for the interior, to which large double doors offer easy access.
The interior consists of a full-size item Groove Plate with lots of parallel Line 8 grooves, providing a high degree of flexibility when it comes to positioning the application and materials. On the lower level, there is plenty of space for the control system, working materials and other peripherals.
Note: Stability must be checked in line with the scale of the solution, mode of operation and the model of robot.