Technical Data
Scope of Delivery
1 return pulley, Al
2 deep groove ball bearings DIN 62203
1 intake/outlet timing belt guide strip 8 40 ESD - 80
2 T-Slot Nuts 8 St 2xM6-36, bright zinc-plated
4 Countersunk Screws DIN 7991 M6x14, St, bright zinc-plated
Properties
Article number | 0.0.709.30 |
---|---|
Line | FT |
ESD | ESD-safe = Yes |
Weight | m = 460 g |
Delivery unit | 1 set |
Status on delivery | Preassembled |
Description
Variants
Sort by
Type de convoyage: Convoyeur à courroie | Largeur totale: 40 mm | |
Type de convoyage: Convoyeur à courroie | Largeur totale: 80 mm | |
Type de convoyage: Convoyeur à courroie | Largeur totale: 120 mm | |
Type de convoyage: Convoyeur à courroie | Largeur totale: 160 mm | |
Type de convoyage: Convoyeur à courroie | Largeur totale: 200 mm | |
Type de convoyage: Convoyeur à courroie | Largeur totale: 240 mm | |
Type de convoyage: Convoyeur à courroie | Largeur totale: 320 mm | |
Type de convoyage: Convoyeur à courroie | Largeur totale: 400 mm | |
Type de convoyage: Convoyeur à courroie crantée | Largeur totale: 40 mm | |
Type de convoyage: Convoyeur à courroie crantée | Largeur totale: 80 mm |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
23170210
eCl@ss 8.0
23170210
eCl@ss 11.0
23170210
eCl@ss 6.0.1
23170210
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84313900