Profile X 8 80x40


Selected variant
Profile X 8 80x40 2NO180 light, natural (0.0.715.70)
Profile X 8 80x40 2NO180 light, natural
0.0.715.70
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.715.70
Lineline 8
ESD-safeYes
Cross-sectional areaA = 11,608 cm2
Moment of Inertia, x-axisIx = 17,193 cm4
Moment of Inertia, y-axisIy = 74,025 cm4
Weightm = 3,134 kg/m
Delivery unit1 pce., length 6000 mm
MaterialAl, anodized
Permissible groove extraction forceF = 2500 N
Colournatural
Resistance Moment, x-axisWx = 8,597 cm3
Resistance Moment, y-axisWy = 18,506 cm3

Description

Profile X 8 80x40 2NO180 light is a universal construction profile made of high-quality anodized aluminium in the modular dimension of Line X 8.
This weight-reduced aluminium profile in the light design variant from item features four open Line 8 profile grooves. The grooves on its two narrow sides are closed, but can easily be opened up. This aluminium profile can be used to build frames and cabins that have easy-to-clean unbroken outer surfaces.
All Line 8 profiles are mutually compatible, even if they exhibit special characteristics and properties. Profiles 8 feature rounded edges (R4). Profiles X 8 feature a minimal edge radius (R1) that ensures smooth transitions can be achieved between aluminium profiles. Profiles 8 XMS are based on the contour of Profiles X 8. They feature special grooves designed to accommodate lip seals and usually have an integrated cable conduit.
Line 8 profiles from item are available with closed grooves in a variety of arrangements. The profile wall can be opened up partially or completely so that the groove underneath can be used. The NO design variant indicates that the closed grooves are particularly easy to open up thanks to two notches on the underside of the outer surface.
Automatic-Fastening Set 8 NO (0.0.489.96) is ideal for connecting profiles together. It requires only a minimal opening in the groove and comes with its own cap.

Assembly Instructions

T-Slot Opener 8NO is used to remove the groove cover over any length beginning from the end face of the profile or any other opening of sufficient size. If the opening does not extend to the end of the profile, the end of the opening must be defined with a hole of ⌀ 9.2 mm.
Öffnung einer geschlossenen Profilnut 8:
1. Am Anfang und Ende der Öffnung eine Bohrung mit Durchmesser 9,2 mm einbringen
2. Verbleibende Nutabdeckung mit einem Schraubendreher aufhebeln
3. Kanten der Nutöffnung entgraten
4. Nutenstein oder andere Befestigungselemente in die Profilnut einschwenken
Hinweis: Sollen größere Nutabschnitte geöffnet werden, wird die Verwendung des Nutöffners (0.0.612.88) empfohlen, um den Nutgrund nicht zu beschädigen.

Variants

Sort by

Unité de livraison:  découpeLongueur:  20 ... 6000Rainures:  ouvertes ouvertesCôté fermé:  -Intégration fonctionnelle:  sans
Unité de livraison:  pièceLongueur:  6000 Rainures:  ouvertes ouvertesCôté fermé:  -Intégration fonctionnelle:  sans
Unité de livraison:  découpeLongueur:  20 ... 6000Rainures:  1 côté fermé 1 côté ferméCôté fermé:  longIntégration fonctionnelle:  sans
Unité de livraison:  pièceLongueur:  6000 Rainures:  1 côté fermé 1 côté ferméCôté fermé:  longIntégration fonctionnelle:  sans
Unité de livraison:  découpeLongueur:  20 ... 6000Rainures:  2 côtés fermés (180°) 2 côtés fermés (180°)Côté fermé:  courtIntégration fonctionnelle:  Ouverture de rainure (NO) facile
Unité de livraison:  pièceLongueur:  6000 Rainures:  2 côtés fermés (180°) 2 côtés fermés (180°)Côté fermé:  courtIntégration fonctionnelle:  Ouverture de rainure (NO) facile
Unité de livraison:  découpeLongueur:  20 ... 6000Rainures:  2 côtés fermés (90°) 2 côtés fermés (90°)Côté fermé:  long/courtIntégration fonctionnelle:  Ouverture de rainure (NO) facile
Unité de livraison:  pièceLongueur:  6000 Rainures:  2 côtés fermés (90°) 2 côtés fermés (90°)Côté fermé:  long/courtIntégration fonctionnelle:  Ouverture de rainure (NO) facile
Unité de livraison:  découpeLongueur:  20 ... 6000Rainures:  2 côtés fermés (180°) 2 côtés fermés (180°)Côté fermé:  longIntégration fonctionnelle:  Ouverture de rainure (NO) facile
Unité de livraison:  pièceLongueur:  6000 Rainures:  2 côtés fermés (180°) 2 côtés fermés (180°)Côté fermé:  longIntégration fonctionnelle:  Ouverture de rainure (NO) facile
Unité de livraison:  découpeLongueur:  20 ... 6000Rainures:  tous fermés tous fermésCôté fermé:  long/courtIntégration fonctionnelle:  Ouverture de rainure (NO) facile
Unité de livraison:  pièceLongueur:  6000 Rainures:  tous fermés tous fermésCôté fermé:  long/courtIntégration fonctionnelle:  Ouverture de rainure (NO) facile

Load Calculation

Deflection calculator

Force application
Orientation

Length is required

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042100