Grip Knob Pi


Selected variant
Grip Knob Pi D32 M6 PA, black similar to RAL 9005 (0.0.731.97)
Grip Knob Pi D32 M6 PA, black similar to RAL 9005
0.0.731.97
Show all

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Technical note

Hand Knob, PA-GF, black with threaded insert, Al

Properties

Article number0.0.731.97
ESD-safeNo
Weightm = 11,8 g
Delivery unit1 pce.
Colourblack similar to RAL 9005

Description

Compact Grip Knob Pi D32 M6 PA, black is an ideal operating element for opening and closing doors.

Assembly Instructions

Variants

Sort by

Barva:  RAL 9005 (uhlově černá) RAL 9005 (uhlově černá)
Barva:  RAL 7042 (dopravní šedá) RAL 7042 (dopravní šedá)

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162801
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
UNSPSC 7.0
31162801
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
39269097