Technical Data
Scope of Delivery
2 handle mounts, black
1 Handle profile, Al, powder-coated, black
2 handle caps, PA, black
4 handle mount caps, PA, black
2 Button-Head Screws M6x16, St, bright zinc-plated
2 Hammerhead Nuts 8 M6, St, bright zinc-plated
Properties
| Article number | 0.0.644.01 |
|---|---|
| Line | Work Bench System |
| ESD-safe | Yes |
| Weight | m = 0,84 kg |
| Delivery unit | 1 set |
Description
All the Handles Al are ESD-safe.
Variants
Sort by
| Longueur de poignée: 350 | |
| Longueur de poignée: 550 | |
| Longueur de poignée: 750 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162801
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
UNSPSC 7.0
31162801
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
76169990




